Header pins

by Member #238664

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
1.05 1   
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
1.05 1   
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
2.1 1   
Total: 17.65