stuff I want

by SgtB

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
19.95 1   
Serial Miniature LCD Module - 1.44" (uLCD-144GFX)
Retired LCD-10090
22.95 1   
Cannot be ordered at this time.
Brass Sponge
Out of stock TOL-08964
5.9 2   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
4.95 1   
FEZ Panda II
Retired DEV-10749
39.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
In stock ROB-10335
5.95 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
29.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Only 1 left! ROB-10333
10.95 1   
Universal Plate Set
Retired ROB-10016
6.95 1   
Cannot be ordered at this time.
SparkFun JPEG Trigger
Retired DEV-10549
29.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
2.95 1   
Cannot be ordered at this time.
SparkFun Coffee Mug
Retired SWG-09192
4.95 1   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
Only 4 left! SWG-10108
0.95 1   
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
SD Sniffer
Retired TOL-09237
9.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
22 available TOL-10719
7.95 1   
Soldering Tip - Hakko - Conical (T18-B)
In stock TOL-10721
7.95 1   
Soldering Tip - Plug Type - Conical 1/64"
In stock TOL-09538
3.95 1   
Nordic FOB
Retired WRL-08602
24.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
In stock WRL-00705
19.95 1   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
7.95 1   
Total: 507.65