Product | Subtotal | Qty | |
---|---|---|---|
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
32.5 | 1 | |
Wire Wrap Wire - Black (30 AWG)
PRT-08031 |
8.95 |
1
Cannot be ordered at this time. |
|
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
RF Link Transmitter - 315MHz
WRL-08945 |
3.9 |
2
Cannot be ordered at this time. |
|
RF Link Receiver - 4800bps (315MHz)
WRL-10533 |
13 | 2 | |
Digital Oscilloscope DIY Kit
KIT-09484 |
59.95 |
1
Cannot be ordered at this time. |
|
BNC Probe Kit
CAB-09486 |
14.2
You save: 0.75 (5%) |
1
Cannot be ordered at this time. |
|
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
USB 32-Bit Whacker - PIC32MX795 Development Board
DEV-09713 |
50.95 | 1 | |
Total: 202.9 |