Matrix

by SarcasticSoap

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.9 2   
Voltage Regulator - 5V
In stock COM-00107
0.95 1   
Crystal 16MHz
In stock COM-00536
1.9 2   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.9 2   
Female Headers
In stock PRT-00115
4.5 3   
9V to Barrel Jack Adapter
In stock PRT-09518
2.95 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
10.5 7   
Cannot be ordered at this time.
LED Matrix - Dual Color - Small
Out of stock COM-00681
14.85 3   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
Out of stock PRT-00553
1.95 1   
Total: 40.4


Start a project on
Hackster.io
with this stuff