burak

by bidontr

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Third Hand
24 available TOL-09317
10.95 1   
2.4GHz Duck Antenna RP-SMA - Large
29 available WRL-00558
10.95 1   
USB Mini-B Cable - 6 Foot
Retired CAB-00598
1.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Pro 50mW Series 2.5 RPSMA
Retired WRL-08768
39.95 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Female Headers
In stock PRT-00115
1.75 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
SolderPro 50 Torch Tip
Retired TOL-09452
10.5 1   
Cannot be ordered at this time.
SolderPro 50 Conical Tip - 1.0mm
Retired TOL-09451
8.95 1   
Cannot be ordered at this time.
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Temperature Sensor - LM335A
Retired SEN-09438
0.95 1   
Cannot be ordered at this time.
XBee Wireless Shield
Retired WRL-09841
24.95 1   
Cannot be ordered at this time.
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
4.95 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
LPG Gas Sensor - MQ-6
In stock SEN-09405
11 2   
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
1.05 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
Total: 344.3