RFID

by Member #266460

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
1.95 1   
Cannot be ordered at this time.
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Total: 89.15