by pierhogunn
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
9V Battery Holder
In stock PRT-10512 |
3.5 |
1
added to your cart |
|
SparkFun Serial Enabled LCD Kit
In stock LCD-10097 |
21.95 |
1
added to your cart |
|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
Total: 29.4 |