Hobby

by Nate W Dawg

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-09402
29.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Barrel Jack Adapter - USB to 5.5mm Female
Retired TOL-09124
0.5 1   
Cannot be ordered at this time.
5V DC to DC Step Up - 2xAA
Retired PRT-08249
11.95 1   
Cannot be ordered at this time.
Breadboard Power Supply Stick 5V/3.3V
Retired PRT-09319
29.9 2   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
23.9 2   
SparkFun Frequency Counter Kit
Retired KIT-10140
29.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
11 2   
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
Retired SWG-10142
49.5 10   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
23.1 11   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
5.25 5   
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
9.75 5   
Cannot be ordered at this time.
Wire Wrap Tool
Retired TOL-00068
31.9 2   
Cannot be ordered at this time.
Wire Wrap Wire - Yellow (30 AWG)
Retired PRT-08029
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Red (30 AWG)
Retired PRT-08030
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
ProtoBoard - Round 4"
Retired PRT-08813
17.85 3   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
25.5 3   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
4.95 1   
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
3.5 1   
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
59.75 5   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
27.5 5   
ClockIt
Retired KIT-09205
24.95 1   
Cannot be ordered at this time.
Electronic Dice Kit
Retired KIT-10212
19.95 1   
Cannot be ordered at this time.
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Beginning Embedded Electronics - Microcontroller Kit
Retired KIT-08391
27.36 1   
Cannot be ordered at this time.
SparkFun JPEG Trigger
Retired DEV-10549
29.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - CPC1822
Retired PRT-09962
1.95 1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Heat Sink with Fins
Retired PRT-09798
3.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
16 10   
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
2.1 1   
IR Control Kit Retail
Retired RTL-10783
9.95 1   
Cannot be ordered at this time.
Solder : Time Watch Kit
Retired KIT-10751
29.95 1   
Cannot be ordered at this time.
Total: 1431.56