Arduino Stuff

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Chipquik SMD Removal Kit
Retired TOL-10925
15.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
EM-406 Connector Breakout
Retired BOB-10402
2.95 1   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-12848
59.95 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Total: 179.55