×

Forget something during Black Friday/Cyber Monday? Check out the Week of Deals!

List of stuff i already have

by Chiel

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
Retired PRT-10230
0.95 1   
Cannot be ordered at this time.
Breakout for ADNS2620 Optical Mouse Sensor
Retired BOB-10105
14.95 1   
Cannot be ordered at this time.
SparkFun OpAmp Breakout - LMV358
In stock BOB-09816
11 2   
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
13.9 2   
Cannot be ordered at this time.
Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-10619
14.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
4.95 1   
Cannot be ordered at this time.
Colorganic Spectralizer Kit
Retired KIT-10446
24.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
4.5 1   
SparkFun MP3 and MIDI Breakout - VS1053
Retired BOB-09943
24.95 1   
Cannot be ordered at this time.
Breakout Board for AD5330 Parallel 8-Bit DAC
Retired BOB-09719
9.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
22.95 1   
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Gyro Breakout Board - LY530AL - 300°/s
Retired SEN-10100
19.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
11.96
You save:
2.99 (20%)
1   
SparkFun Serial Graphic LCD 160x128
Retired LCD-08884
69.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
19.95 1   
Cannot be ordered at this time.
SparkFun USB Programmer for PICAXE
Retired PGM-09260
14.95 1   
Cannot be ordered at this time.
Total: 317.61