dynamic_current_sensor

by MùPùF

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
11.95 1   
Cannot be ordered at this time.
SparkFun Analog to Digital Stereo Converter Breakout - PCM1803A
Retired BOB-09365
12.95 1   
Cannot be ordered at this time.
Serial Enabled 20x4 LCD - Black on Green 5V
Retired LCD-09568
29.95 1   
Cannot be ordered at this time.
LED Tactile Button - Red
In stock COM-10442
4.5 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Binding Post - Black
In stock PRT-09740
0.9 2   
Binding Post - Red
In stock PRT-09739
0.9 2   
JST SH Jumper 2 Wire Assembly - 8"
Retired PRT-10357
1.5 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
Molex Jumper 2 Wire Assembly
In stock PRT-09918
4.2 4   
USB Female Type A SMD Connector
In stock PRT-09011
4.5 3   
USB Cable A to A - 6 Foot
Retired CAB-00515
3.95 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
DIP Switch - 8 Position
In stock COM-08034
3.2 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.5 5   
Rotary Switch Knob
Retired COM-10263
0.95 1   
Cannot be ordered at this time.
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
3.8 4   
LED - Basic Red 3mm
In stock COM-00533
1.8 4   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
1.8 4   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1.5 3   
Total: 128.05