2011 order

by Member #117193

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
3.5 2   
ATX Power Supply Connector - Right Angle
In stock PRT-09498
4.2 2   
Female Headers
Out of stock PRT-00115
3.5 2   
Connector 1.0mm Horizontal - 2 pin
Retired PRT-10206
0.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
JST SH Jumper 2 Wire Assembly - 8"
Retired PRT-10357
1.5 1   
Cannot be ordered at this time.
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
0.95 1   
Total: 25.35