Christmas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Slide Potentiometer Knob - X-Large
In stock COM-09120
1.6 1   
10 Segment LED Bar Graph - Blue
34 available COM-09937
2.25 1   
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
LED - Basic Yellow 3mm
In stock COM-00532
2.25 5   
LED - Basic Green 3mm
In stock COM-09650
2.25 5   
LED - RGB Clear Common Anode
In stock COM-10820
2.25 1   
Soldering Iron - 30W (US, 110V)
15 available TOL-09507
10.95 1   
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Total: 65.9