wish list

by Member #86541

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
Retired COM-00674
1.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - MPL115A1
In stock SEN-09602
7.95 1   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
5.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
CAN-BUS Shield
Retired DEV-10039
39.95 1   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 90A
Retired SEN-09028
19.95 1   
Cannot be ordered at this time.
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
Surface Mount Navigation Switch
In stock COM-08184
4.8 3   
LED Light Bar - White
Retired COM-00680
2.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
Retired DEV-09473
24.95 1   
Cannot be ordered at this time.
USB Male Type A Connector
In stock PRT-00437
3.2 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
11 20   
Pogo Pin w/ Pointed Tip
In stock PRT-09174
21 20   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
17.9 2   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
29.85 3   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-10735
68.85 3   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
SparkFun GPS Shield
Retired GPS-10710
14.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
SparkFun Shield Development Pogobed Kit - UNO Compatible
Retired DEV-11188
49.95 1   
Cannot be ordered at this time.
SparkFun VKey Voltage Keypad
Retired PRT-12080
14.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
1.96
You save:
1.94 (50%)
2   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
29.9 2   
Cannot be ordered at this time.
BeagleBone Black Wireless
Retired DEV-14162
122.95 1   
Cannot be ordered at this time.
STEMTera (Black)
Retired DEV-14082
48.5 1   
Cannot be ordered at this time.
Total: 1122.62