countdown timer

by mcpherrinm

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
7-Segment Display - 6.5" (Red)
In stock COM-08530
61.5 3   
Shift Register 8-Bit - 74HC595
Retired COM-00733
4.5 3   
Cannot be ordered at this time.
Pushbutton 33mm - Blue
Retired COM-09178
3.8 4   
Cannot be ordered at this time.
Voltage Regulator - Adjustable
Out of stock COM-00527
4.2 2   
9V Snap Connector
In stock PRT-00091
1.75 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Total: 86