SniperBlocks

by Chet Helms

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro 328 - 3.3V/8MHz
Retired DEV-09221
19.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
Toggle Switch
In stock COM-09276
6.3 3   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
4.5 3   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Total: 95.8