by MùPùF
Product | Subtotal | Qty | |
---|---|---|---|
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Soldering Tip - Plug Type - Conical 1/32"
TOL-09527 |
3.95 |
1
Cannot be ordered at this time. |
|
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
SEN-10128 |
10.5 | 3 | |
RFID Module - SM130 MIFARE® (13.56 MHz)
SEN-10126 |
29.95 |
1
Cannot be ordered at this time. |
|
Total: 47.15 |