Universidad

by Chiva

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
374.25 15   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
91.9 2   
Cannot be ordered at this time.
Danger Shield
Retired DEV-10570
449.25 15   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
32.5 5   
XBee Shield
Retired WRL-09976
29.9 2   
Cannot be ordered at this time.
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
Retired WRL-10415
43.9 2   
Cannot be ordered at this time.
ProtoScrewShield
Retired DEV-09729
292.5 15   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
29.9 2   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - BMA180
Retired SEN-09723
59.9 2   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
49.9 2   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 14 left! SEN-00242
29.9 2   
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
29.9 2   
Cannot be ordered at this time.
USB Cable A to B - 10 Foot
Retired CAB-00513
74.25 15   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
59.25 15   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
526.5
You save:
27.75 (5%)
15   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
6.3 6   
Motor Driver 2A Dual L298 H-Bridge
Retired ROB-09670
69.9 2   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3 4   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
3 4   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
149.25 15   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
884.25 15   
Cannot be ordered at this time.
STK500 Compatible USB Programmer
Retired PGM-08702
47.95 1   
Cannot be ordered at this time.
Total: 3405.3