christmas 2011

by brmellor

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
0.95 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
Out of stock PRT-00115
1.75 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Third Hand
27 available TOL-09317
10.95 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
XBee Pro 60mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08690
29.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
1.15 1   
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
Motor Driver 2.5A MC33887
Retired ROB-08907
23.95 1   
Cannot be ordered at this time.
Breadboard - Classic
33 available PRT-00112
10.95 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
ZIF Socket 40-Pin 0.6"
Retired PRT-09176
3.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
1.95 1   
Cannot be ordered at this time.
LED - Violet 5mm (25 pack)
Retired COM-09851
7.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Crystal Kit
Retired COM-09994
4.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Total: 607.2