Stuff I'd like

by Member #146714

Favorited Favorite 0

I stick stuff here for future reference.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Polarized Connectors - Housing (6-Pin)
In stock PRT-08099
1.35 3   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
1.3
You save:
3.7 (74%)
10   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
1.3
You save:
3.7 (74%)
10   
Polarized Connectors - Header (6-Pin)
In stock PRT-08094
0.9 2   
JST Jumper 2 Wire Assembly
In stock PRT-09914
10.5 10   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Load Sensor - 50kg (Generic)
In stock SEN-10245
18 4   
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
21.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTU-GFX)
Retired LCD-11677
84.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
33 available TOL-09316
10.95 1   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.45 1   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.13
You save:
0.37 (74%)
1   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
6.3 3   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Total: 570.88