Christmass

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
57.9 2   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
In stock COM-09061
4.3 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5 2   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
5 2   
Arduino Uno - R3
In stock DEV-11021
22.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
24.95 1   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
4.95 1   
Transistor - NPN, 60V 200mA (2N3904)
Only 12 left! COM-00521
1.5 3   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
LED - Basic Green 5mm (25 pack)
In stock COM-09855
6.7 2   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
6.7 2   
Getting Started with Arduino
Retired BOK-09301
10.95 1   
Cannot be ordered at this time.
Total: 211.25