Electronic Baseline

by CRC_Robotics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Screw Terminals 5mm Pitch (3-Pin)
Only 6 left! PRT-08433
1.05 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
5 10   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.5 10   
Diode Small Signal - 1N4148
In stock COM-08588
2.5 10   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
1.05 1   
Jumper Wire - 0.1", 3-pin, 6"
Only 9 left! PRT-10368
1.6 1   
Jumper Wire - 0.1", 4-pin, 6"
Out of stock PRT-10369
1.6 1   
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
1.6 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
4.95 1   
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 18-Pin 0.3"
Retired PRT-07940
0.5 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
14.95 1   
Cannot be ordered at this time.
Foot Pedal Switch
Retired COM-11192
6.5 1   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Total: 244.75