Small Bits n Bobs

by zgramana

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy 3 Audio Shield (Rev C)
Retired DEV-15421
14.95 1   
Cannot be ordered at this time.
CAN-BUS Shield
In stock DEV-13262
28.95 1   
SparkFun Cryptographic Co-Processor Breakout - ATECC508A (Qwiic)
In stock DEV-15573
5.95 1   
SparkFun Servo pHAT for Raspberry Pi
In stock DEV-15316
11.95 1   
SparkFun SOIC to DIP Adapter - 8-Pin
In stock BOB-13655
3.5 1   
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Camera Module - pcDuino V3 (2MP)
Retired SEN-13100
38.85 3   
Cannot be ordered at this time.
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
Break Away Headers - Right Angle 2x40
In stock COM-12792
1.95 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Triple Output LED RGB - SMD
In stock COM-07844
8.4
You save:
25.35 (75%)
15   
SMD LED - RGB WS2812B (Strip of 10)
Retired COM-13667
14.85 3   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
Button Pad 2x2 Top Bezel
In stock COM-08746
2.1 1   
Surface Mount Right Angle Switch
In stock COM-10860
1.05 1   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
DC Barrel Power Jack/Connector (SMD)
In stock PRT-12748
1.6 1   
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
RJ45 PoE MagJack
Retired PRT-13606
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
SparkFun PoEthernet Shield
Retired DEV-10864
39.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Voltage Detector - NCP303
Retired COM-10828
0.5 1   
Cannot be ordered at this time.
Voltage Regulator - BD10KA5W (500mA)
Retired COM-10827
0.76
You save:
0.19 (20%)
1   
Cannot be ordered at this time.
USB to Micro-B Adapter
In stock COM-14567
2.1 1   
1.8" TFT LCD 160x128 RGB
Out of stock SPX-15094
2.95 1   
Cannot be ordered at this time.
40 Pin 0.5mm FPC, SMD, Both Sides
In stock PRT-15095
0.35 1   
Color LCD - SMD Connector
Retired LCD-00570
1.95 1   
Cannot be ordered at this time.
Pi Zero USB Stem
In stock KIT-14526
6.5 1   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Circular Robotics Chassis Kit (Two-Layer)
Retired ROB-14332
14.95 1   
Cannot be ordered at this time.
Total: 401.41