Christmas List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
IC Hook Test Leads
Only 6 left! CAB-00501
9.95 1   
XBee Pro 60mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08690
59.9 2   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Arduino Cookbook
Retired BOK-10625
37.95 1   
Cannot be ordered at this time.
Make: Arduino Bots and Gadgets
Retired BOK-10626
29.95 1   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
WiiChuck Adapter
Retired DEV-09281
3.9 2   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Heatsink and Fan - 70mm
Retired PRT-10686
4.95 1   
Cannot be ordered at this time.
GPS Shield Retail Kit
Retired RTL-10709
59.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
ArduPilot Mega - Arduino Mega compatible UAV Controller
Retired GPS-10294
59.95 1   
Cannot be ordered at this time.
FreeM - Infrared Controller
Retired COM-10246
21.95 1   
Cannot be ordered at this time.
CtrlM - Infrared Transmitter
Retired COM-10247
21.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
13.5 3   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
19.5 3   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
USB Cable Extension - 10 Foot
Retired CAB-00518
4.95 1   
Cannot be ordered at this time.
USB Male Type A Connector
In stock PRT-00437
4.8 3   
Reed Switch - Insulated
In stock COM-10601
6.3 3   
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.72
You save:
2.13 (75%)
3   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Small Stepper Motor
In stock ROB-10551
17.9 2   
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
71.85 3   
Cannot be ordered at this time.
Tank Treads
Retired ROB-00321
9.95 1   
Cannot be ordered at this time.
Universal Plate Set
Retired ROB-10016
27.8 4   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
UART to USB Interface Card
Retired SEN-09193
9.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
Magnetic Card Reader/Writer
Retired SEN-08634
119.95 1   
Cannot be ordered at this time.
RFID Reader - RedBee (125 kHz)
Retired SEN-10073
69.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Monocle Magnifier - Illuminated
34 available TOL-09316
10.95 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Magnetic Card Blank - Low Coercivity
Retired SEN-08675
19 20   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Total: 1117.55