WishList

by Duzz

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Logic Analyzer
Retired TOL-08938
299.9 2   
Cannot be ordered at this time.
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
PICASO QVGA/VGA/WVGA Graphics Controller
Retired DEV-10329
54.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
21.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
52.5 3   
Standoff - Metal (1", 4-40, 4 pack)
Retired PRT-00446
2.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hot-air Rework Station - Digital HR852
Retired TOL-00074
199.95 1   
Cannot be ordered at this time.
Floating Point Co-Processor uM-FPU v3.1
Retired COM-08129
19.95 1   
Cannot be ordered at this time.
Phillips LPC2138 ARM 7 IC
Retired COM-00520
11.95 1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Product Sketch T-Shirt - Large
Retired SWG-09244
12.95 1   
Cannot be ordered at this time.
SparkFun Pint Glass
Retired SWG-08405
9.95 1   
Cannot be ordered at this time.
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
PlayStation 2 Compatible Controller
Retired COM-10330
9.95 1   
Cannot be ordered at this time.
ProtoBoard - Bandicoot (SMD)
Retired PRT-08708
9.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
45 10   
Cannot be ordered at this time.
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Total: 1055.23