×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Christmas Misc (anything from this list)

by olegm

Favorited Favorite 0

LED's for spaceship: http://www.makershed.com/product_p/jm18041.htm http://www.makershed.com/product_p/jm18041.htm https://www.adafruit.com/products/845 https://www.adafruit.com/products/844 https://www.adafruit.com/products/847 https://www.adafruit.com/products/299 https://www.adafruit.com/products/680

the "Polymer Lithium Ion Battery - 1000mAh" also requires "LiPower Shield" and "Arduino Stackable Header Kit "

Which are all listed together

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SoftPot Membrane Potentiometer - 50mm
27 available SEN-08680
4.95 1   
Flex Sensor 2.2"
In stock SEN-10264
8.95 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
0.95 1   
Jumper Wire - JST Black Red
In stock PRT-08670
0.95 1   
DC Barrel Jack Plug - Male
In stock PRT-11476
4.75 5   
DC Barrel Jack Adapter - Female
In stock PRT-10288
5.9 2   
JST Jumper 2 Wire Assembly
Out of stock PRT-09914
5.7 6   
Total: 32.15