It's What I want.

by Troykyo

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Monocle Magnifier - Illuminated
33 available TOL-09316
10.95 1   
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
23.9 2   
Cannot be ordered at this time.
DC Brushless Fan-- 50x50x10mm
Retired COM-09648
9.9 2   
Cannot be ordered at this time.
DC Brushless Fan - 80x80x15mm (5V)
Retired COM-09649
11.9 2   
Cannot be ordered at this time.
Small Heatsink with Thermal Tape (pack of 5)
Retired PRT-10746
7.95 1   
Cannot be ordered at this time.
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
Heatsink Compound
Only 11 left! PRT-09599
2.45 1   
Heat Sink with Fins
Retired PRT-09798
3.95 1   
Cannot be ordered at this time.
Heat Sink - Multiwatt Package - Ding and Dent
Retired PRT-11035
2.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
22 available BOB-09946
32.5 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Miniature Solar Cell - CPC1822
Retired PRT-09962
1.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
1.6 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
29.85 3   
Cannot be ordered at this time.
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
24.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
82.8 3   
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
55.5 3   
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
18.5 1   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
RooStick - Roomba to USB Bridge
Retired DEV-00670
29.95 1   
Cannot be ordered at this time.
Roomba Communication Cable - miniDIN 8
Retired DEV-08243
11.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
Hydrogen Gas Sensor - MQ-8
In stock SEN-10916
5.5 1   
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
SparkFun Lab Coat - Medium
Retired SWG-09828
24.95 1   
Cannot be ordered at this time.
SparkFun Pint Glass
Retired SWG-08405
9.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
Retired SWG-10142
4.95 1   
Cannot be ordered at this time.
Flame Decal - Large
Retired SWG-10894
3 2   
Cannot be ordered at this time.
SparkFun Coffee Mug
Retired SWG-09192
4.95 1   
Cannot be ordered at this time.
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
2.95 1   
Cannot be ordered at this time.
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Hackerspace Passport
Retired SWG-11079
1.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
37 2   
Red Arcade Button Retail
Retired RTL-10432
2.5 1   
Cannot be ordered at this time.
BigTime Watch Kit
Retired KIT-10870
39.9 2   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
11.9 2   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Rotary Encoder - 200 P/R
Retired COM-10790
30.88
You save:
1.62 (5%)
1   
Cannot be ordered at this time.
Rotary Encoder Breakout - Illuminated (Red/Green)
Retired BOB-10954
1.95 1   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
14.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
4.2 4   
ProtoSnap - Pro Mini
Retired DEV-10817
35.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
25 2   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
3.15 3   
USB Female Type A SMD Connector
In stock PRT-09011
1.5 1   
SparkFun GEEK Tee - Xtra-Large
Retired SWG-11339
10 1   
Cannot be ordered at this time.
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
Makey Makey Deluxe Kit
Retired WIG-11519
44.95
You save:
15 (25%)
1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
87.6 8   
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
12.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
12.95 1   
Cannot be ordered at this time.
Fio v3 - ATmega32U4
Retired DEV-11520
29.56
You save:
44.34 (60%)
2   
Cannot be ordered at this time.
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
Passive PoE Cable Set
In stock CAB-10759
5.95 1   
Clear Plastic Knob
In stock COM-10597
1.05 1   
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
Total: 1505.08