Christmas 2011

by Member #101215

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Robotics Kit - POP-BOT (ATmega168)
Retired ROB-09501
99.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
22 4   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Nordic FOB
Retired WRL-08602
24.95 1   
Cannot be ordered at this time.
CMOS Camera - 640x480
Retired SEN-08667
19.9 2   
Cannot be ordered at this time.
Soldering Station Variable Temperature 70W - Analog
Retired TOL-00084
79.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
LiPoly Charger - Single Cell 3.7-7V Input
Retired PRT-00726
16.95 1   
Cannot be ordered at this time.
LED - Super Bright White
In stock COM-00531
10.5 10   
NCP1400-5V Step-Up Breakout
Retired PRT-08999
5.95 1   
Cannot be ordered at this time.
Total: 320