by jdtwood
Product | Subtotal | Qty | |
---|---|---|---|
Ultrasonic Range Finder - LV-MaxSonar-EZ1
SEN-00639 |
35.5 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - Black on Green 5V
LCD-00255 |
18.5 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
Flex Sensor 4.5"
SEN-08606 |
17.95 | 1 | |
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL335
SEN-09269 |
16.95 | 1 | |
ProtoBoard - Rectangle Wired 3"
PRT-08812 |
4.5 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Round 4"
PRT-08813 |
5.95 |
1
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.3 | 1 | |
Shift Register 8-Bit - 74HC595
COM-00733 |
6 |
4
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
14.95 |
1
Cannot be ordered at this time. |
|
Tactile Button Assortment
COM-10302 |
6.5 | 1 | |
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
COM-09519 |
1.45 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Wombat (PTH)
PRT-08619 |
10.95 | 1 | |
FTDI Basic Breakout - 5V
DEV-10008 |
9.95 |
1
Cannot be ordered at this time. |
|
Product Sketch T-Shirt - Xtra-Large
SWG-09246 |
12.95 |
1
Cannot be ordered at this time. |
|
SparkFun Hoodie - XL
SWG-08344 |
49.9 |
2
Cannot be ordered at this time. |
|
SparkFun Stickers
SWG-08798 |
0.3 |
1
Cannot be ordered at this time. |
|
Electronic Snippers
TOL-10447 |
14.03
You save: 2.47 (15%) |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun microSD Transflash Breakout
BOB-00544 |
5.5 | 1 | |
Breakout Board for USB microB
BOB-09614 |
1.95 |
1
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
1.75 | 1 | |
Total: 316.88 |