2011

by psngray

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
Breadboard - Classic
33 available PRT-00112
10.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - Red on Black 3.3V
Retired LCD-09068
24.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
LED Tactile Button - Blue
In stock COM-10443
2.25 1   
LED Tactile Button- White
In stock COM-10439
2.25 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
LED Tactile Button - Orange
Retired COM-10441
2.1 1   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
2.25 1   
Total: 104.55