Tom's wish list

by signalgenie

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
Retired DEV-09219
19.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Breakout Board for AD9835 Signal Generator
Retired BOB-09169
34.95 1   
Cannot be ordered at this time.
Serial Enabled 20x4 LCD - Black on Green 5V
Retired LCD-09568
29.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
Thermocouple Amplifier Digital MAX6675
Retired COM-00307
11.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
12.95 1   
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Gold (Old-School)
Retired WRL-00582
49.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
24.95 1   
Cannot be ordered at this time.
Total: 446.9