Product | Subtotal | Qty | |
---|---|---|---|
Rover 5 Robot Platform
ROB-10336 |
67.95 |
1
Cannot be ordered at this time. |
|
Beefcake Relay Control Kit
KIT-10733 |
7.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
32.95 |
1
Cannot be ordered at this time. |
|
Lithium Polymer USB Charger and Battery - Retail
RTL-09876 |
24.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
Motor Driver 2A Dual L298 H-Bridge
ROB-09670 |
34.95 |
1
Cannot be ordered at this time. |
|
One Wire Digital Temperature Sensor - DS18B20
SEN-00245 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun "Uh-oh" Battery Level Indicator Kit
KIT-11087 |
5.95 |
1
Cannot be ordered at this time. |
|
IOIO for Android
DEV-10748 |
39.95 |
1
Cannot be ordered at this time. |
|
LED Cube 3x3x3
KIT-09867 |
69.95 |
1
Cannot be ordered at this time. |
|
FlyCamOne eco V2
SEN-11171 |
39.95 |
1
Cannot be ordered at this time. |
|
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
TOL-10244 |
89.95 |
1
Cannot be ordered at this time. |
|
Floating Point Co-Processor uM-FPU v3.1
COM-08129 |
19.95 |
1
Cannot be ordered at this time. |
|
USB Battery Pack - 6600 mAh
PRT-11360 |
29.95 |
1
Cannot be ordered at this time. |
|
Total: 481.3 |