Christmas

by Member #138443

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ezLCD 301 - 2.6" Color LCD
Retired LCD-11000
99.95 1   
Cannot be ordered at this time.
Danger Shield
Retired DEV-10570
29.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
13.9 2   
Cannot be ordered at this time.
XBee Pro 60mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08690
59.9 2   
Cannot be ordered at this time.
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
4.5
You save:
4.35 (49%)
3   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
5.9 2   
Cannot be ordered at this time.
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
2.1 2   
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Breadboard - Classic
33 available PRT-00112
10.95 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Total: 362.28