Useful Stuff

by devhammer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Vibration Motor
In stock ROB-08449
2.25 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Electret Microphone
In stock COM-08635
1.05 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
3.5 2   
Arduino Display Module - 4.3" Touchscreen LCD
Retired LCD-11740
144.95 1   
Cannot be ordered at this time.
Moog Werkstatt-Ø1
Retired KIT-13146
199.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
20.5 1   
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
There Are No Electrons: Electronics for Earthlings
Retired BOK-13221
12.95 1   
Cannot be ordered at this time.
Roll Up Tool Bag
Retired TOL-12048
9.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
SparkFun Benchtop Power Board Kit
Retired KIT-12867
26.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
SparkFun SIM Card - 6 Months (Unlimited Data)
Retired CEL-13186
79.95 1   
Cannot be ordered at this time.
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Hobby Knife
20 available TOL-09200
7 2   
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
SparkFun Music Instrument Shield
In stock DEV-10587
37.5 1   
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Build Upons LED - PTH (10 Pack)
Retired COM-13312
6.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Out of stock PRT-13103
4.92
You save:
4.03 (45%)
1   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
Total: 878.49