Order 12/6

by Member #272642

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magnetic Card Reader/Writer
Retired SEN-08634
119.95 1   
Cannot be ordered at this time.
SparkFun RFID USB Reader
In stock SEN-09963
55.9 2   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
13.5 3   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
13.5 3   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
183.05
You save:
9.45 (5%)
35   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
11 4   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
65 2   
RFID Tag - 125kHz
Retired COM-10169
19.5 10   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
45 10   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
27.5 5   
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
Total: 596.85