Xmas Wish List

by Marquis

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
35.55 9   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 45A
Retired SEN-10643
19.95 1   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
24.75 5   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
20.85 3   
Cannot be ordered at this time.
Total: 136