Christmas

by aromond

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
RGB LED Strip - 60 LED/m - 1m
Retired COM-10259
12.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Bluetooth Modem - BlueSMiRF Gold (Old-School)
Retired WRL-00582
49.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08690
59.9 2   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, White Pages)
Retired SWG-10396
4.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
39 2   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
13.5 3   
Cannot be ordered at this time.
Total: 352.08