Arduino Kit

by reppy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
13.5 3   
Mini Photocell
In stock SEN-09088
1.6 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
LED - Basic Red 3mm
In stock COM-00533
1.35 3   
LED - Basic Yellow 3mm
In stock COM-00532
1.35 3   
LED - Basic Green 3mm
In stock COM-09650
1.35 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Total: 43.9