sfizi e pazzielle

by alfmar

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Seeeduino FILM
Retired DEV-10181
34.95 1   
Cannot be ordered at this time.
Brushless Motor 9T 4300Kv
Retired ROB-09697
128.85 3   
Cannot be ordered at this time.
Heat Sink with Fins
Retired PRT-09798
2.57
You save:
1.38 (35%)
1   
Cannot be ordered at this time.
Bracelet Kit - Ruby (Red)
Retired KIT-10093
49.95 1   
Cannot be ordered at this time.
BeagleBuddy Zippy Ethernet Combo Board
Retired DEV-09731
69.95 1   
Cannot be ordered at this time.
ADH8066 GSM Module
Retired CEL-10138
49.95 1   
Cannot be ordered at this time.
ADH8066 Evaluation Board
Retired CEL-10164
49.95 1   
Cannot be ordered at this time.
Video Game Shield
Retired KIT-10226
22.95 1   
Cannot be ordered at this time.
TCM8240 Camera Breakout
Retired BOB-09504
19.95 1   
Cannot be ordered at this time.
RGB LED Strip - 60 LED/m - 5m
Retired COM-10260
59.95 1   
Cannot be ordered at this time.
Geiger Counter (Slightly Less Old-School)
Retired SEN-09848
124.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
Satellite Module 001
Retired COM-10237
16.95 1   
Cannot be ordered at this time.
ShiftBar
Only 4 left! COM-10238
8.95 1   
MegaBrite - Straight Headers
Retired COM-10236
9.95 1   
Cannot be ordered at this time.
TI eZ430-Chronos Development Watch
Retired DEV-10019
113.9 2   
Cannot be ordered at this time.
EggBot Full Kit
Retired WIG-10347
194.95 1   
Cannot be ordered at this time.
MPR121 Capacitive Touch Keypad
Retired SEN-10250
19.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery Pack - 2200mAh 7.4v
Retired PRT-09703
14.95 1   
Cannot be ordered at this time.
SparkFun WiFly GSX Breakout
Only 3 left! WRL-10050
84.95 1   
5V DC to DC Step Up - 2xAA
Retired PRT-08249
11.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - 1xAA
Retired PRT-08248
10.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket
In stock ROB-10335
5.95 1   
Transceiver nRF24AP1 with Trace Antenna
Retired WRL-08565
24.95 1   
Cannot be ordered at this time.
Nordic USB ANT Stick
Retired WRL-08840
34.95 1   
Cannot be ordered at this time.
EiBotBoard
Retired WIG-10025
49.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg
In stock SEN-10245
39.8 4   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Modem Long Range 915MHz: LN96 - Includes Antenna and Cable
Retired WRL-00559
179.9 2   
Cannot be ordered at this time.
Mecanum wheels - 4 pack (Sale)
Retired ROB-10543
59.95 1   
Cannot be ordered at this time.
PICASO QVGA/VGA/WVGA Graphics Controller
Retired DEV-10329
54.95 1   
Cannot be ordered at this time.
Rotary Encoder LED Ring Breakout Board - Blue
Retired COM-10407
15.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP 480x272
Retired LCD-08335
39.95 1   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
ConnectPort X2
Retired WRL-10569
109.95 1   
Cannot be ordered at this time.
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
2.95 1   
Cannot be ordered at this time.
Luxeon Rebel Triple-LED Narrow Lens
Retired COM-09733
5.95 1   
Cannot be ordered at this time.
Motorized Pot Knob
Retired COM-10761
1.5 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Audio Taper)
Retired COM-10734
19.95 1   
Cannot be ordered at this time.
EL Escudo
Retired COM-09259
19.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Gold
Retired WRL-10268
64.95 1   
Cannot be ordered at this time.
WonderBeeps
Retired WIG-11560
59.95 1   
Cannot be ordered at this time.
Total: 2062.72


Start a project on
Hackster.io
with this stuff