Netduino Mini Joystick Shield

by Stefan Thoolen

Favorited Favorite 0

Wires not included

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
ProtoBoard - Round 4"
Retired PRT-08813
5.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
DIP Sockets Solder Tail - 24-Pin 0.6"
Retired PRT-09095
0.5 1   
Cannot be ordered at this time.
Netduino Mini
Retired DEV-10248
29.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
Resistor 330 Ohm 1/6th Watt PTH
Out of stock COM-08377
0.3 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
0.45 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
19.95 1   
Cannot be ordered at this time.
Total: 76.85