Stuff to get

by Tech1381

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MintyBoost 3.0 Kit
Retired KIT-10094
19.95 1   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
11.9 2   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Parts Box
Retired TOL-09283
11.85 3   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
Soldering Tip - Aoyue - Bevel
Retired TOL-09928
15.95 1   
Cannot be ordered at this time.
Replacement Soldering Tip - Chisel
Retired TOL-09929
15.95 1   
Cannot be ordered at this time.
Soldering Tip - Aoyue - 0.1mm Tip Radius
Retired TOL-00619
14.95 1   
Cannot be ordered at this time.
Soldering Tip - Aoyue - 0.2mm Tip Radius
Retired TOL-00618
14.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
LinkM - USB to I2C
Retired COM-09903
29.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Missile Switch Cover - Red
In stock COM-09278
8.4 4   
Toggle Switch
In stock COM-09276
8.4 4   
RS232 Converter DIP - MAX232 MAX3232
Retired COM-00316
1.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
BlinkM - I2C Controlled RGB LED
In stock COM-08579
41.85 3   
LED - Infrared 850nm (25 pack)
Retired COM-09854
18.5 2   
Cannot be ordered at this time.
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
LED - Super Bright Red (100 pack)
Retired COM-09979
14.95 1   
Cannot be ordered at this time.
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
LED - Super Bright Yellow (25 pack)
Retired COM-10023
8.5 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
Total: 382.96