by Liz Baumann
Product | Subtotal | Qty | |
---|---|---|---|
Alcohol Gas Sensor - MQ-3
SEN-08880 |
5.5 | 1 | |
Jumper Wires Premium 12" F/F Pack of 10
PRT-09389 |
4.95 | 1 | |
Conductive Thread - 234/34 4ply (Sale)
DEV-08549 |
69.9 |
2
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint (50ml)
COM-10994 |
32.5 | 1 | |
Conductive Fabric - 12"x13" Ripstop
DEV-10056 |
11.95 |
1
Cannot be ordered at this time. |
|
Force Sensitive Resistor - Small
SEN-09673 |
7.5 | 1 | |
Conductive Fabric - 12"x13" MedTex180
DEV-10055 |
19.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread (Extra Thick) - 50'
DEV-10119 |
23.95 |
1
Cannot be ordered at this time. |
|
Light Pipe - Clear Core (3mm, 5' long)
PRT-10698 |
14.95 |
1
Cannot be ordered at this time. |
|
Light Pipe - White Core (3.5mm, 5' long)
PRT-10694 |
14.95 |
1
Cannot be ordered at this time. |
|
Make: Electronics
BOK-09600 |
34.95 |
1
Cannot be ordered at this time. |
|
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Total: 247.55 |