theguaz - demos

by theguaz

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soap Box Project Enclosure
Retired PRT-00138
11.85 3   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
29.85 3   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
WiiChuck Adapter
Retired DEV-09281
3.9 2   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
7.25 5   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Universal Plate Set
Retired ROB-10016
6.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
10 4   
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
99.8 4   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
47.8 4   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
198 12   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
19.2 12   
XBee WiFi Module - PCB Antenna
Retired WRL-12568
43.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
153.9 2   
Cannot be ordered at this time.
Total: 738.77