Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
22.5 | 5 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Arduino Stackable Header - 8 Pin
PRT-09279 |
1.5 | 2 | |
Arduino Ethernet Shield
DEV-09026 |
45.95 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun GPS Shield
GPS-10710 |
14.95 |
1
Cannot be ordered at this time. |
|
ProtoScrewShield
DEV-09729 |
19.5 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino (Old Stock)
KIT-10173 |
79.95 |
1
Cannot be ordered at this time. |
|
SparkFun Joystick Shield Kit
DEV-09760 |
5.23
You save: 4.27 (45%) |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino - Carrying Case
COM-09775 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino with Retail Case
RTL-10339 |
99.95 |
1
Cannot be ordered at this time. |
|
Getting Started with Arduino
BOK-09301 |
10.95 |
1
Cannot be ordered at this time. |
|
Getting Started with Processing
BOK-10078 |
19.95 |
1
Cannot be ordered at this time. |
|
Arduino Cookbook
BOK-10625 |
37.95 |
1
Cannot be ordered at this time. |
|
BWSN Basics Kit
KIT-10413 |
115.95 |
1
Cannot be ordered at this time. |
|
GPS Receiver - EM-406A SiRF III (20 Channel)
GPS-00465 |
39.95 |
1
Cannot be ordered at this time. |
|
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
Pan/Tilt Bracket Kit (Multi Attachment)
ROB-10335 |
6.5 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Servo Cable - Female to Female
ROB-09187 |
2.95 |
1
Cannot be ordered at this time. |
|
Servo Extension Cable - Female to Female (Shrouded)
ROB-08738 |
0.95
You save: 2 (68%) |
1
Cannot be ordered at this time. |
|
GPS Shield Retail Kit
RTL-10709 |
59.95 |
1
Cannot be ordered at this time. |
|
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
SparkFun USB Host Shield
DEV-09947 |
34.95 |
1
Cannot be ordered at this time. |
|
IOIO for Android
DEV-10748 |
39.95 |
1
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
1.75 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Bluetooth Mate Silver
WRL-10393 |
39.95 |
1
Cannot be ordered at this time. |
|
Bluetooth USB Module Mini
WRL-09434 |
2.74
You save: 8.21 (75%) |
1
Cannot be ordered at this time. |
|
Barrel Jack Adapter - USB to 5.5mm
TOL-08639 |
3.5 | 1 | |
LinkSprite JPEG Color Camera TTL Interface
SEN-10061 |
44.95 |
1
Cannot be ordered at this time. |
|
JST Jumper 5 Wire Assembly
PRT-09917 |
1.5 |
1
Cannot be ordered at this time. |
|
Total: 812.72 |