Stuff

by Member #153573

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
SparkFun IMU Fusion Board - ADXL345 & IMU3000
Retired SEN-10252
39.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Header - 6-pin Male (SMD, 0.1", Right Angle)
In stock PRT-09015
1.05 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
XBee 2mW Series 2.5 Wire Antenna
Retired WRL-08695
21.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
XBee 2mW Series 2.5 Chip Antenna
Retired WRL-08691
25.95 1   
Cannot be ordered at this time.
XBee Pro 50mW Series 2.5 Wire Antenna
Retired WRL-08876
34.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
LED - RGB Piranha 5mm (10 pack)
Retired COM-10390
9.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Building Wireless Sensor Networks
Retired BOK-10324
28.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
26 available PRT-00743
4.25 1   
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Arduino Fio
Retired DEV-09712
24.95 1   
Cannot be ordered at this time.
Voice Modulator IC - HT8950
Retired COM-10574
2.95 1   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
29.95 1   
Cannot be ordered at this time.
Si4703 FM Tuner Evaluation Board
Retired BOB-10344
14.95 1   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
WiFly RN-171 802.11b/g Serial Module - Roving Networks
Retired WRL-11049
29.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Total: 484.95