LEDs

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Super Bright Red (25 pack)
In stock COM-09660
2.13
You save:
6.37 (75%)
1   
LED - Super Bright Green (25 pack)
In stock COM-09661
8.5 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
LED - RGB Clear Common Anode
In stock COM-10820
11.25 5   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Light Pipe - White Core (6mm, 1' long)
Retired PRT-10691
4.95 1   
Cannot be ordered at this time.
LoL Shield - Green
Retired KIT-09795
24.95 1   
Cannot be ordered at this time.
Total: 68.18