sensors

by Member #273766

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
35.85 3   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
5.25 5   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
Mini Photocell
In stock SEN-09088
8 5   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
SoftPot Membrane Potentiometer - 100mm
Retired SEN-08607
6.95 1   
Cannot be ordered at this time.
Temperature Sensor - LM335A
Retired SEN-09438
0.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 500mm
In stock SEN-08681
25.95 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ3
Retired SEN-08501
32.95 1   
Cannot be ordered at this time.
Total: 192.95