Summer Semester

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun GPS Shield
In stock GPS-10710
13.46
You save:
1.49 (10%)
1   
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
79.95 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Breakout Board for XBee Module
In stock BOB-08276
2.95 1   
2mm 10pin XBee Socket
In stock PRT-08272
2 2   
2mm 10pin XBee Header
In stock PRT-10112
1.9 2   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
In stock WRL-10414
45.9 2   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
2.85 3   
Total: 213.91