Christmas Shopping

by gradius

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
Danger Shield
Retired DEV-10570
29.95 1   
Cannot be ordered at this time.
SparkFun Music Instrument Shield
In stock DEV-10587
37.5 1   
SI4735 AM & FM Receiver Shield
Retired DEV-10342
34.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Gameduino
Retired DEV-10593
52.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
EL Tape - Blue/Green (1m)
Retired COM-10795
5.97
You save:
3.98 (40%)
1   
Cannot be ordered at this time.
EL Tape - Green (1m)
Retired COM-10797
17.9 2   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
5.47
You save:
4.48 (45%)
1   
Cannot be ordered at this time.
EL Tape - White (1m)
Retired COM-10794
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
9.95 1   
Cannot be ordered at this time.
EL Wire - Fluorescent-Green 3m
Retired COM-10200
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
9.95 1   
Cannot be ordered at this time.
EL Wire - Pink 3m
Retired COM-10198
9.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
9.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
79.95 1   
Cannot be ordered at this time.
EL Escudo
Retired COM-09259
19.95 1   
Cannot be ordered at this time.
Total: 706.84