by Forrest

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
14.95 1   
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Out of stock TOL-09442
5.95 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
0.95 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
In stock COM-09061
4.3 1   
Crystal 20MHz
In stock COM-00534
0.95 1   
Voltage Regulator - 5V
In stock COM-00107
0.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.5 1   
Total: 99.35